Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 426 - 450 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23232EMW33C3SLA 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
23232EMW33C4 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
23232KEMW33 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
23232KEMW33C3 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
23232KEMW33W97W25 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
23232EMW33W84 160 mm 290 mm
11.4173
in
104 mm
4.0945
in
1940000 N
435000
lbf
1470000 N
330000
lbf
1200 rpm 1400 rpm EM Brass
22332EMBW33W800C4 160 mm 339.993 mm
13.3856
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332EMBW800W848AC4 160 mm 339.993 mm
13.3856
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332KEMBW33W800C4 160 mm 339.993 mm
13.3856
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
23332EMBW33W800C3 160 mm 339.993 mm
13.3856
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
23332EMBW33W800C4 160 mm 339.993 mm
13.3856
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
23332EMBW800C4 160 mm 339.993 mm
13.3856
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
23332EMBW800W848AC4 160 mm 339.993 mm
13.3856
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
22332EMBW33 160 mm 340 mm
13.3858
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332EMBW33C3 160 mm 340 mm
13.3858
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332KEMBW33 160 mm 340 mm
13.3858
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332KEMBW33C3 160 mm 340 mm
13.3858
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
22332KEMBW33W97C6 160 mm 340 mm
13.3858
in
114 mm
4.4882
in
2110000 N
475000
lbf
1800000 N
405000
lbf
1300 rpm 1500 rpm EMB Brass
23332EMBW33 160 mm 340 mm
13.3858
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
23332EMBW33C3 160 mm 340 mm
13.3858
in
136 mm
5.3543
in
2530000 N
568000
lbf
2000000 N
449000
lbf
900 rpm 990 rpm EMB Brass
23934EMW33 170 mm 230 mm
9.0551
in
45 mm
1.7717
in
716000 N
161000
lbf
453000 N
102000
lbf
1900 rpm 2300 rpm EM Brass
23934EMW33C3 170 mm 230 mm
9.0551
in
45 mm
1.7717
in
716000 N
161000
lbf
453000 N
102000
lbf
1900 rpm 2300 rpm EM Brass
23934EMW509C08 170 mm 230 mm
9.0551
in
45 mm
1.7717
in
716000 N
161000
lbf
453000 N
102000
lbf
1900 rpm 2300 rpm EM Brass
23934EMW509C08C3 170 mm 230 mm
9.0551
in
45 mm
1.7717
in
716000 N
161000
lbf
453000 N
102000
lbf
1900 rpm 2300 rpm EM Brass
23034EMW33 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  
<