Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 451 - 475 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23034EMW33C2 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23034EMW33C3 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23034EMW33C4 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23034KEMW33 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23034KEMW33C3 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23034KEMW33C4 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
24034KEMW33C3 170 mm 260 mm
10.2362
in
90 mm
3.5433
in
1570000 N
354000
lbf
1030000 N
233000
lbf
1500 rpm 1700 rpm EM Brass
23034 K W33 BR C3 170 mm 260 mm
10.2362
in
67 mm
2.6378
in
1250000 N
282000
lbf
858000 N
193000
lbf
1800 rpm 2200 rpm EM Brass
23134EMW33 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134EMW33C2 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134EMW33C3 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134EMW33C4 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134EMW901C4 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134KEMW33 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134KEMW33C3 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23134KEMW33C4 170 mm 280 mm
11.0236
in
88 mm
3.4646
in
1710000 N
384000
lbf
1220000 N
274000
lbf
1400 rpm 1600 rpm EM Brass
23234EMW33W800 170 mm 309.993 mm
12.2044
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass
23234EMW33W800C4 170 mm 309.993 mm
12.2044
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass
22234EMW33 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1590000 N
359000
lbf
1290000 N
290000
lbf
1700 rpm 2000 rpm EM Brass
22234EMW33C3 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1590000 N
359000
lbf
1290000 N
290000
lbf
1700 rpm 2000 rpm EM Brass
22234KEMW33 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1590000 N
359000
lbf
1290000 N
290000
lbf
1700 rpm 2000 rpm EM Brass
22234KEMW33C3 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1590000 N
359000
lbf
1290000 N
290000
lbf
1700 rpm 2000 rpm EM Brass
22234KEMW33C4 170 mm 310 mm
12.2047
in
86 mm
3.3858
in
1590000 N
359000
lbf
1290000 N
290000
lbf
1700 rpm 2000 rpm EM Brass
23234EMW33 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass
23234EMW33C2 170 mm 310 mm
12.2047
in
110 mm
4.3307
in
2200000 N
494000
lbf
1660000 N
373000
lbf
1100 rpm 1200 rpm EM Brass
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  
<