COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
26 - 50 of 1918 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5100 rpm N/A 6100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5100 rpm N/A 6300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5100 rpm N/A 6300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5100 rpm N/A 6300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5100 rpm N/A 6300 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 1918 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »