Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 476 - 500 of 1000
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23234EMW33C3
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
23234EMW33C4
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
23234KEMW33
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
23234KEMW33C3
170
mm
310
mm
12.2047
in
110
mm
4.3307
in
2200000
N
494000
lbf
1660000
N
373000
lbf
1100
rpm
1200
rpm
EM
Brass
22334EMBW33W800C4
170
mm
359.993
mm
14.173
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334KEMBW33W800C4
170
mm
359.993
mm
14.173
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334EMBW33C2
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334EMBW33C4
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334KEMBW33
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334KEMBW33C2
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334KEMBW33C3
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334EMBW33C3
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EMB
Brass
22334EMBW33
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EM
Brass
22334EMBW33W29
170
mm
360
mm
14.1732
in
120
mm
4.7244
in
2360000
N
530000
lbf
2000000
N
450000
lbf
1200
rpm
1400
rpm
EM
Brass
23936EMW33
180
mm
250
mm
9.8425
in
52
mm
2.0472
in
907000
N
204000
lbf
572000
N
129000
lbf
1800
rpm
2200
rpm
EM
Brass
23936EMW33C3
180
mm
250
mm
9.8425
in
52
mm
2.0472
in
907000
N
204000
lbf
572000
N
129000
lbf
1800
rpm
2200
rpm
EM
Brass
23036EMW33
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036EMW33C3
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036KEMW33
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036KEMW33C3
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036KEMW33C4
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036EMW33C5
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23036KEMW33W40IC4
180
mm
280
mm
11.0236
in
74
mm
2.9134
in
1480000
N
332000
lbf
1020000
N
229000
lbf
1700
rpm
2000
rpm
EM
Brass
23136EMW33
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136EMW33C3
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
Results 476 - 500 of 1000
«
16
17
18
19
20
»
<