COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
476 - 500 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 359.993 mm14.173 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 359.993 mm14.173 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 250 mm9.8425 in N/A 52 mm2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 250 mm9.8425 in N/A 52 mm2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
476 - 500 of 1918 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »