Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
501 - 525 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23234KEMW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1300 rpm N/A 1100 rpm N/A
22334EMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334KEMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334EMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334EMBW33C4 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334KEMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334KEMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334KEMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334EMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334EMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
22334EMBW33W29 N/A 170 mm N/A 360 mm14.1732 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1400 rpm N/A 1300 rpm N/A
23936EMW33 N/A 180 mm N/A 250 mm9.8425 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 2200 rpm N/A 1800 rpm N/A
23936EMW33C3 N/A 180 mm N/A 250 mm9.8425 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 2200 rpm N/A 1800 rpm N/A
23036EMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036EMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036KEMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036KEMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036KEMW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036EMW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23036KEMW33W40IC4 N/A 180 mm N/A 280 mm11.0236 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23136EMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23136EMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23136EMW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23136EMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A
23136KEMW33 N/A 180 mm N/A 300 mm11.811 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1500 rpm N/A 1300 rpm N/A
501 - 525 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »