Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 501 - 525 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23136EMW33C5
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136EMW507C08C3
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW33
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW33C2
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW33C3
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW507C08
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW507C08C3
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136EMW33C4
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136EMW507C08
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
23136KEMW33C4
180
mm
300
mm
11.811
in
96
mm
3.7795
in
2000000
N
449000
lbf
1410000
N
317000
lbf
1300
rpm
1500
rpm
EM
Brass
22236EMW33
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1700000
N
382000
lbf
1340000
N
301000
lbf
1600
rpm
1900
rpm
EM
Brass
22236EMW33C3
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1700000
N
382000
lbf
1340000
N
301000
lbf
1600
rpm
1900
rpm
EM
Brass
22236EMW33C5
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1700000
N
382000
lbf
1340000
N
301000
lbf
1600
rpm
1900
rpm
EM
Brass
22236KEMW33
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1700000
N
382000
lbf
1340000
N
301000
lbf
1600
rpm
1900
rpm
EM
Brass
22236KEMW33C3
180
mm
320
mm
12.5984
in
86
mm
3.3858
in
1700000
N
382000
lbf
1340000
N
301000
lbf
1600
rpm
1900
rpm
EM
Brass
23236EMBW33
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236EMBW33C2
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236EMBW33C3
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236EMBW33C4
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236KEMBW33
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236KEMBW33C3
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
23236KEMBW33C7
180
mm
320
mm
12.5984
in
112
mm
4.4094
in
2290000
N
515000
lbf
1720000
N
387000
lbf
1100
rpm
1200
rpm
EMB
Brass
22336EMBW33W800
180
mm
379.993
mm
14.9604
in
126
mm
4.9606
in
2600000
N
584000
lbf
2190000
N
491000
lbf
1200
rpm
1300
rpm
EMB
Brass
22336EMBW33W800C4
180
mm
379.993
mm
14.9604
in
126
mm
4.9606
in
2600000
N
584000
lbf
2190000
N
491000
lbf
1200
rpm
1300
rpm
EMB
Brass
22336EMBW33
180
mm
380
mm
14.9606
in
126
mm
4.9606
in
2600000
N
584000
lbf
2190000
N
491000
lbf
1200
rpm
1300
rpm
EMB
Brass
Results 501 - 525 of 1000
«
21
22
23
24
25
»
<