Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 526 - 550 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22336EMBW33C2 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336EMBW33C3 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336EMBW33C4 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336EMBW33C6 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336EMBW33W40C3 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336KEMBW33 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336KEMBW33C3 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336KEMBW33W59C7 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
22336EMBW33W29 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass
23938EMW33 190 mm 260 mm
10.2362
in
52 mm
2.0472
in
964000 N
217000
lbf
589000 N
133000
lbf
1700 rpm 2000 rpm EM Brass
23938EMW33C3 190 mm 260 mm
10.2362
in
52 mm
2.0472
in
964000 N
217000
lbf
589000 N
133000
lbf
1700 rpm 2000 rpm EM Brass
23938EMW33W89C3 190 mm 260 mm
10.2362
in
52 mm
2.0472
in
964000 N
217000
lbf
589000 N
133000
lbf
1700 rpm 2000 rpm EM Brass
23938EMW33W94AC3 190 mm 260 mm
10.2362
in
52 mm
2.0472
in
964000 N
217000
lbf
589000 N
133000
lbf
1700 rpm 2000 rpm EM Brass
23038EMW33 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038EMW33C2 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038EMW33C3 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038EMW33C4 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038KEMW33 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038KEMW33C3 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
23038KEMW33C4 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
24038EMW33 190 mm 290 mm
11.4173
in
100 mm
3.937
in
2100000 N
473000
lbf
1330000 N
300000
lbf
1200 rpm 1400 rpm EM Brass
24038EMW33C3 190 mm 290 mm
11.4173
in
100 mm
3.937
in
2100000 N
473000
lbf
1330000 N
300000
lbf
1200 rpm 1400 rpm EM Brass
24038EMW33C4 190 mm 290 mm
11.4173
in
100 mm
3.937
in
2100000 N
473000
lbf
1330000 N
300000
lbf
1200 rpm 1400 rpm EM Brass
24038KEMW33C3 190 mm 290 mm
11.4173
in
100 mm
3.937
in
2100000 N
473000
lbf
1330000 N
300000
lbf
1200 rpm 1400 rpm EM Brass
23038KEMW33W40IC4 190 mm 290 mm
11.4173
in
75 mm
2.9528
in
1580000 N
355000
lbf
1060000 N
239000
lbf
1600 rpm 1900 rpm EM Brass
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  
<