Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
22336EMBW33C2 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336EMBW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336EMBW33C4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336EMBW33C6 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336EMBW33W40C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336KEMBW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336KEMBW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336KEMBW33W59C7 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22336EMBW33W29 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2600000 N584000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N491000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23938EMW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23938EMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23938EMW33W89C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23938EMW33W94AC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EMW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EMW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038EMW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEMW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEMW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24038EMW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 2100000 N473000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1330000 N300000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24038EMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 2100000 N473000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1330000 N300000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24038EMW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 2100000 N473000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1330000 N300000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24038KEMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 2100000 N473000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1330000 N300000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23038KEMW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1580000 N355000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |