Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 551 - 575 of 1000
Unit of Measure:
Imperial
Metric
Both
«
21
22
23
24
25
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23138KEMW507C08C3
190
mm
320
mm
12.5984
in
104
mm
4.0945
in
2340000
N
525000
lbf
1630000
N
365000
lbf
1200
rpm
1400
rpm
EM
Brass
23238KEMBW33W800C4
190
mm
339.993
mm
13.3856
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
22238EMBW33
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238EMBW33C2
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238EMBW33C3
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238KEMBW33
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238KEMBW33C3
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238KEMBW33C4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238KEMBW33W40IC4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22238EMBW33C4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
23238EMBW33
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238EMBW33C2
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238EMBW33C3
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238EMBW33C4
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW33
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW33C3
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW33C4
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW33W40IC4
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW97W25W507
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23238KEMBW33W40I
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
22338EMBW33W800C4
190
mm
399.993
mm
15.7478
in
132
mm
5.1969
in
2830000
N
635000
lbf
2380000
N
534000
lbf
1100
rpm
1200
rpm
EMB
Brass
22338EMBW33
190
mm
400
mm
15.748
in
132
mm
5.1969
in
2830000
N
635000
lbf
2380000
N
534000
lbf
1100
rpm
1200
rpm
EMB
Brass
22338EMBW33C2
190
mm
400
mm
15.748
in
132
mm
5.1969
in
2830000
N
635000
lbf
2380000
N
534000
lbf
1100
rpm
1200
rpm
EMB
Brass
22338EMBW33C3
190
mm
400
mm
15.748
in
132
mm
5.1969
in
2830000
N
635000
lbf
2380000
N
534000
lbf
1100
rpm
1200
rpm
EMB
Brass
22338EMBW33C4
190
mm
400
mm
15.748
in
132
mm
5.1969
in
2830000
N
635000
lbf
2380000
N
534000
lbf
1100
rpm
1200
rpm
EMB
Brass
Results 551 - 575 of 1000
«
21
22
23
24
25
»
<