COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
551 - 575 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 339.993 mm13.3856 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 990 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 399.993 mm15.7478 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
551 - 575 of 1918 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »