Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22338EMBW33C2 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338EMBW33C3 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338EMBW33C4 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338EMBW33W94A 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338KEMB 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338KEMBW33 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338KEMBW33C3 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
22338EMBW33W45AW50 190 mm 400 mm
15.748
in
132 mm
5.1969
in
2830000 N
635000
lbf
2380000 N
534000
lbf
1100 rpm 1200 rpm EMB Brass
23338EMBW33W45AC3 190 mm 400 mm
15.748
in
155 mm
6.1024
in
262000 N
58900
lbf
200000 N
44900
lbf
710 rpm 770 rpm EMB Brass
23940EM2NW502 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EM2NW502C6 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW33 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW33C3 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW33C4 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW507C08 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW509C08 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW509C08C2 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW509C08C3 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW93W509C08C3 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23940EMW33C2 200 mm 280 mm
11.0236
in
60 mm
2.3622
in
1130000 N
254000
lbf
712000 N
160000
lbf
1600 rpm 1900 rpm EM Brass
23040EMW33 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23040EMW33C2 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23040EMW33C3 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23040EMW33C4 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23040KEMW33 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<