Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 22338EMBW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338EMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338EMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338EMBW33W94A | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338KEMB | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338KEMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338KEMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22338EMBW33W45AW50 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2830000 N635000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N534000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23338EMBW33W45AC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 155 mm6.1024 in | C0 - Static Radial Rating N/A 262000 N58900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 200000 N44900 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 770 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EM2NW502 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EM2NW502C6 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW509C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW509C08C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW509C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW93W509C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23940EMW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1130000 N254000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 712000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23040EMW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23040EMW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23040EMW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23040EMW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23040KEMW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | B - Outer Ring Width N/A 82 mm3.2283 in | C0 - Static Radial Rating N/A 1760000 N395000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1230000 N276000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |