Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 601 - 625 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23040KEMW33C3 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23040KEMW33C4 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
24040EMW33 200 mm 310 mm
12.2047
in
109 mm
4.2913
in
2460000 N
552000
lbf
1560000 N
351000
lbf
1100 rpm 1300 rpm EM Brass
24040EMW33C3 200 mm 310 mm
12.2047
in
109 mm
4.2913
in
2460000 N
552000
lbf
1560000 N
351000
lbf
1100 rpm 1300 rpm EM Brass
24040EMW33C4 200 mm 310 mm
12.2047
in
109 mm
4.2913
in
2460000 N
552000
lbf
1560000 N
351000
lbf
1100 rpm 1300 rpm EM Brass
24040KEMW33C3 200 mm 310 mm
12.2047
in
109 mm
4.2913
in
2460000 N
552000
lbf
1560000 N
351000
lbf
1100 rpm 1300 rpm EM Brass
23040KEMW40IW534C4 200 mm 310 mm
12.2047
in
82 mm
3.2283
in
1760000 N
395000
lbf
1230000 N
276000
lbf
1500 rpm 1800 rpm EM Brass
23140EMBW33 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140EMBW33C2 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140EMBW33C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140EMBW33C4 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW33 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW33C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW40IW534C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW40IW534C4 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW507C08 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW507C08C3 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
23140KEMBW507C08C4 200 mm 340 mm
13.3858
in
112 mm
4.4094
in
2290000 N
514000
lbf
1660000 N
373000
lbf
1200 rpm 1400 rpm EMB Brass
24140EMBW33 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140EMBW33C2 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140EMBW33C3 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140EMBW33C4 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140EMBW841 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140KEMBW33 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24140KEMBW33C3 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  
<