Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23240KEMBW33W800C4
200
mm
359.993
mm
14.173
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
22240EMBW33
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240EMBW33C2
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240EMBW33C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240EMBW33C4
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240EMBW507C08
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240EMBW507C08C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240KEMBW33
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240KEMBW33C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240KEMBW33C4
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240KEMBW507C08
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
22240KEMBW507C08C3
200
mm
360
mm
14.1732
in
98
mm
3.8583
in
2010000
N
452000
lbf
1580000
N
356000
lbf
1500
rpm
1700
rpm
EMB
Brass
23240EMBW33
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240EMBW33C2
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240EMBW33C3
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240EMBW33C4
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240EMBW33SLE
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240KEMBW33
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240KEMBW507C08
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240KEMBW507C08C3
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
23240KEMBW507C08C4
200
mm
360
mm
14.1732
in
128
mm
5.0394
in
2890000
N
650000
lbf
2140000
N
480000
lbf
920
rpm
1000
rpm
EMB
Brass
26340EMBW33C3
200
mm
380.000
mm
14.9606
in
126
mm
4.9606
in
2690000
N
605000
lbf
1900000
N
427000
lbf
740
rpm
820
rpm
EMB
Brass
26340KEMBW33C3
200
mm
380.000
mm
14.9606
in
126
mm
4.9606
in
2690000
N
605000
lbf
1900000
N
427000
lbf
740
rpm
820
rpm
EMB
Brass
22340EMBW33W45AW800C4
200
mm
419.993
mm
16.5352
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
23340EMBW33W45AW800
200
mm
419.993
mm
16.5352
in
165
mm
6.4960
in
3730000
N
838000
lbf
2940000
N
660000
lbf
670
rpm
720
rpm
EMB
Brass
Results 626 - 650 of 1000
«
26
27
28
29
30
»
<