Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 24140KEMBW33W40IC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 24140EMBW33W40EC2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 24140EMBW33W69C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23140EMBW33W29 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240KEMBW33W800C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 359.993 mm14.173 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240EMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240KEMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240KEMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240KEMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240KEMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 22240KEMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 2010000 N452000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1580000 N356000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240EMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240EMBW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240EMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240EMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240EMBW33SLE | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240KEMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240KEMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240KEMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |
| 23240KEMBW507C08C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2890000 N650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2140000 N480000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A |
Add To Cart
Request Quote |