Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23340EMBW33W45AW800C4
200
mm
419.993
mm
16.5352
in
165
mm
6.4960
in
3730000
N
838000
lbf
2940000
N
660000
lbf
670
rpm
720
rpm
EMB
Brass
22340EMBW33W45A
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340EMBW33W45AC3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340EMBW33W45AC4
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340EMBW507AC08
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340EMBW507AC08C3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340KEMBW33W45A
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340KEMBW33W45AC2
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340KEMBW33W45AC3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340KEMBW33W45AC4
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
22340EMBW33W40W45AC3
200
mm
420
mm
16.5354
in
138
mm
5.4331
in
2930000
N
658000
lbf
2470000
N
556000
lbf
1000
rpm
1200
rpm
EMB
Brass
23340EMBW507C08C3
200
mm
420
mm
16.535
in
165
mm
6.4960
in
3730000
N
838000
lbf
2940000
N
660000
lbf
670
rpm
720
rpm
EMB
Brass
23340EMBW507C08
200
mm
420
mm
16.5354
in
165
mm
6.4960
in
3730000
N
838000
lbf
2940000
N
660000
lbf
670
rpm
720
rpm
EMB
Brass
23944EMW507C08
220
mm
300
mm
11.811
in
60
mm
2.3622
in
1210000
N
272000
lbf
739000
N
166000
lbf
1400
rpm
1700
rpm
EM
Brass
23944EMW509C08
220
mm
300
mm
11.811
in
60
mm
2.3622
in
1210000
N
272000
lbf
739000
N
166000
lbf
1400
rpm
1700
rpm
EM
Brass
23944EMW509C08C3
220
mm
300
mm
11.811
in
60
mm
2.3622
in
1210000
N
272000
lbf
739000
N
166000
lbf
1400
rpm
1700
rpm
EM
Brass
23944KEMW509C08
220
mm
300
mm
11.811
in
60
mm
2.3622
in
1210000
N
272000
lbf
739000
N
166000
lbf
1400
rpm
1700
rpm
EM
Brass
23944EMW509C08C4
220
mm
300
mm
11.811
in
60
mm
2.3622
in
1210000
N
272000
lbf
739000
N
166000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33C08
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33C2
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33C3
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33C4
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33W25
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044EMW33W25C3
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
Results 651 - 675 of 1000
«
26
27
28
29
30
»
<