Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
676 - 700 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22240KEMBW33W40IC4 N/A 200 mm N/A 360 mm14.1732 in N/A 2010000 N452000 lbf N/A 1580000 N356000 lbf N/A 1700 rpm N/A 1500 rpm N/A
26340EMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 2690000 N605000 lbf N/A 2080000 N467000 lbf N/A 830 rpm N/A 760 rpm N/A
26340KEMBW33C3 N/A 200 mm N/A 380 mm14.9606 in N/A 2690000 N605000 lbf N/A 2080000 N467000 lbf N/A 830 rpm N/A 760 rpm N/A
22340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 2930000 N658000 lbf N/A 2260000 N509000 lbf N/A 1200 rpm N/A 1100 rpm N/A
23340EMBW33W45AW800 N/A 200 mm N/A 419.993 mm16.5352 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 730 rpm N/A 680 rpm N/A
23340EMBW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 730 rpm N/A 680 rpm N/A
22340EMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340EMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340EMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340EMBW507AC08 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340EMBW507AC08C3 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340KEMBW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340KEMBW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340KEMBW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340KEMBW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
22340EMBW33W40W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A
23340EMBW507C08C3 N/A 200 mm N/A 420 mm16.535 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 730 rpm N/A 680 rpm N/A
23340EMBW507C08 N/A 200 mm N/A 420 mm16.5354 in N/A 3730000 N838000 lbf N/A 2940000 N660000 lbf N/A 730 rpm N/A 680 rpm N/A
23944EMW507C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1800 rpm N/A 1400 rpm N/A
23944EMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1800 rpm N/A 1400 rpm N/A
23944EMW509C08C3 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1800 rpm N/A 1400 rpm N/A
23944KEMW509C08 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1800 rpm N/A 1400 rpm N/A
23944EMW509C08C4 N/A 220 mm N/A 300 mm11.811 in N/A 1210000 N272000 lbf N/A 739000 N166000 lbf N/A 1800 rpm N/A 1400 rpm N/A
23044EMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A
23044EMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A
676 - 700 of 2014 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »