Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 676 - 700 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23044EMW33W84C08
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044KEMW33
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044KEMW33C08
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044KEMW33C3
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044KEMW33C4
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
23044KEMW33W40IC4
220
mm
340
mm
13.3858
in
90
mm
3.5433
in
1970000
N
443000
lbf
1340000
N
300000
lbf
1400
rpm
1700
rpm
EM
Brass
24044EMBW33
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33C08
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33C08C3
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33C2
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33C3
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33C4
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044EMBW33W21A
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044KEMBW33
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044KEMBW33C3
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
24044KEMBW33C2
220
mm
340
mm
13.3858
in
118
mm
4.6457
in
2720000
N
612000
lbf
1720000
N
388000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33C2
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33C4
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33W25C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW33W40C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW507C08
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144EMBW507C08C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW40IW534C4
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
Results 676 - 700 of 1000
«
26
27
28
29
30
»
<