Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23144EMBW33W25C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144EMBW33W40C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144EMBW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144EMBW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144KEMBW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144KEMBW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144KEMBW507C08C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EMBW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EMBW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EMBW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EMBW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144EMBW33C5 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144KEMBW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144KEMBW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24144KEMBW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 150 mm5.9055 in | C0 - Static Radial Rating N/A 3220000 N725000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2250000 N505000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144EMBW906A | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23144KEMBW40IW534 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244EMBW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22244KEMBW25W536C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |