Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 726 - 750 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22244KEMBW507C08
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244KEMBW507C08C3
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244KEMBW507C08C4
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
23244EMBW33
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33C3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W27W45AC3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45A
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45AC2
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45AC3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45AC4
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45AW84
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244EMBW33W45AW84C3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW33W45AC3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW40IW534C4
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW507C08
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW507C08C3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW33
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW507C08C4
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW40IW534
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW40IW534C3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23244KEMBW906AC3
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
26344EMBW33W45A
220
mm
420
mm
16.535
in
138
mm
5.4330
in
3260000
N
733000
lbf
2480000
N
558000
lbf
640
rpm
700
rpm
EMB
Brass
26344EMBW33W45AC3
220
mm
420
mm
16.535
in
138
mm
5.4330
in
3260000
N
733000
lbf
2480000
N
558000
lbf
640
rpm
700
rpm
EMB
Brass
26344KEMBW33W45A
220
mm
420
mm
16.535
in
138
mm
5.4330
in
3260000
N
733000
lbf
2480000
N
558000
lbf
640
rpm
700
rpm
EMB
Brass
26344KEMBW33W45AC3
220
mm
420
mm
16.535
in
138
mm
5.4330
in
3260000
N
733000
lbf
2480000
N
558000
lbf
640
rpm
700
rpm
EMB
Brass
Results 726 - 750 of 1000
«
26
27
28
29
30
»
<