Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 751 - 775 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
26344EMBW33W45AC4
220
mm
420
mm
16.535
in
138
mm
5.4330
in
3260000
N
733000
lbf
2480000
N
558000
lbf
640
rpm
700
rpm
EMB
Brass
22344EMBW33W45AW800C4
220
mm
459.988
mm
18.1098
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344EMBW33W45A
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344EMBW33W45AC3
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344EMBW33W45AC6
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344KEMBW33W45A
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344KEMBW33W45AC3
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344KEMBW33W45AC7
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344KEMBW33W904C4
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
22344EMBW33W40W45AC3
220
mm
460
mm
18.1100
in
145
mm
5.7090
in
3240000
N
729000
lbf
2740000
N
615000
lbf
940
rpm
1100
rpm
EMB
Brass
23948EMW33
240
mm
320
mm
12.5984
in
60
mm
2.3622
in
1340000
N
300000
lbf
785000
N
176000
lbf
1300
rpm
1600
rpm
EM
Brass
23948EMW33C3
240
mm
320
mm
12.5984
in
60
mm
2.3622
in
1340000
N
300000
lbf
785000
N
176000
lbf
1300
rpm
1600
rpm
EM
Brass
23948EMW509C08
240
mm
320
mm
12.5984
in
60
mm
2.3622
in
1340000
N
300000
lbf
785000
N
176000
lbf
1300
rpm
1600
rpm
EM
Brass
23948EMW509C08C3
240
mm
320
mm
12.5984
in
60
mm
2.3622
in
1340000
N
300000
lbf
785000
N
176000
lbf
1300
rpm
1600
rpm
EM
Brass
23948KEMW33C4
240
mm
320
mm
12.5984
in
60
mm
2.3622
in
1340000
N
300000
lbf
785000
N
176000
lbf
1300
rpm
1600
rpm
EM
Brass
23048EMW33
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048EMW33C08
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048EMW33C08C3
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048EMW33C2
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048EMW33C3
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048EMW33C4
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048KEMW33
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048KEMW33C08
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048KEMW33C08C3
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
23048KEMW33C08C4
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
Results 751 - 775 of 1000
«
31
32
33
34
35
»
<