Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 776 - 800 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23048KEMW33C3
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
24048EMBW27W40W507C3
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33C2
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33C3
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33C4
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33W25A
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33W25AC3
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048EMBW33W69C2
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
24048KEMBW33C3
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
23048KEMW33W40IC08C4
240
mm
360
mm
14.1732
in
92
mm
3.622
in
2140000
N
480000
lbf
1400000
N
315000
lbf
1300
rpm
1500
rpm
EM
Brass
24048KEMBW33W40
240
mm
360
mm
14.1732
in
118
mm
4.6457
in
2900000
N
652000
lbf
1790000
N
403000
lbf
940
rpm
1100
rpm
EMB
Brass
23148EMBW33
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW33C2
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW33C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW33C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW33W40C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW33W45AC08
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW507C08
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW507C08C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148EMBW507C08C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW33
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW33C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW33C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW40IW534
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
Results 776 - 800 of 1000
«
31
32
33
34
35
»
<