Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23148KEMBW40IW534C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW40IW534C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW507C08
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW507C08C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW507C08C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
24148EMBC6
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W45A
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W45AC2
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W45AC3
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W45AC4
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W45AW69C2
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148KEMBW33W45A
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148KEMBW33W45AC3
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148EMBW33W40EC2
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
24148KEMBW45AW73
240
mm
400
mm
15.748
in
160
mm
6.2992
in
4050000
N
912000
lbf
2690000
N
606000
lbf
610
rpm
650
rpm
EMB
Brass
22248EMBW33W45A
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248EMBW33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248KEMBW33W45A
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248KEMBW33W45AC2
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
22248KEMBW33W45AC3
240
mm
440
mm
17.323
in
120
mm
4.724
in
2950000
N
663000
lbf
2330000
N
524000
lbf
1100
rpm
1300
rpm
EMB
Brass
23248EMBW27W507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08C2
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248EMBW509AC08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
Results 801 - 825 of 1000
«
31
32
33
34
35
»
<