COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
801 - 825 of 1918 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »