Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 826 - 850 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23248EMBW903BC3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C4
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08C2
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW507C08W6R
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
26348EMBW33W45A
240
mm
460
mm
18.1100
in
147
mm
5.7870
in
3690000
N
829000
lbf
2910000
N
653000
lbf
580
rpm
690
rpm
EMB
Brass
26348EMBW33W45AC3
240
mm
460
mm
18.1100
in
147
mm
5.7870
in
3690000
N
829000
lbf
2910000
N
653000
lbf
580
rpm
690
rpm
EMB
Brass
22348EMBW33W45A
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW33W45AC3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW40IW534
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW40IW534C3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348EMBW525
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348KEMBW33W45A
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348KEMBW33W45AC3
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
22348KEMBW33W45AC4
240
mm
500
mm
19.685
in
155
mm
6.1020
in
3960000
N
890000
lbf
3270000
N
734000
lbf
820
rpm
910
rpm
EMB
Brass
26250KEMW33C4
250
mm
410
mm
16.1417
in
128
mm
5.0394
in
3150000
N
709000
lbf
2190000
N
492000
lbf
620
rpm
680
rpm
EM
Brass
26250KEMBW33C3
250
mm
410
mm
16.1417
in
128
mm
5.0394
in
3150000
N
709000
lbf
2190000
N
492000
lbf
620
rpm
680
rpm
EMB
Brass
26250KEMBW33C4
250
mm
410
mm
16.1417
in
128
mm
5.0394
in
3150000
N
709000
lbf
2190000
N
492000
lbf
620
rpm
680
rpm
EMB
Brass
26250KEMBW33W40IC4
250
mm
410
mm
16.1417
in
128
mm
5.0394
in
3150000
N
709000
lbf
2190000
N
492000
lbf
620
rpm
680
rpm
EMB
Brass
26250KEMBW33W40IW45AC4
250
mm
410
mm
16.1417
in
128
mm
5.0394
in
3150000
N
709000
lbf
2190000
N
492000
lbf
620
rpm
680
rpm
EMB
Brass
23952EMW33
260
mm
360
mm
14.1732
in
75
mm
2.9528
in
1860000
N
419000
lbf
1120000
N
251000
lbf
1200
rpm
1400
rpm
EM
Brass
23952EMW33C3
260
mm
360
mm
14.1732
in
75
mm
2.9528
in
1860000
N
419000
lbf
1120000
N
251000
lbf
1200
rpm
1400
rpm
EM
Brass
Results 826 - 850 of 1000
«
31
32
33
34
35
»
<