Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
22248KEMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2950000 N663000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N524000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22248KEMBW33W45AC2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2950000 N663000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N524000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22248KEMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2950000 N663000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2330000 N524000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW27W507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW507C08C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW509AC08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248EMBW903BC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW507C08C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23248KEMBW507C08W6R | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26348EMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 147 mm5.7870 in | C0 - Static Radial Rating N/A 3690000 N829000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26348EMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 147 mm5.7870 in | C0 - Static Radial Rating N/A 3690000 N829000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2910000 N653000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348EMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348EMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348EMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348EMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348EMBW525 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348KEMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22348KEMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |