Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
Unit of Measure:
Imperial
Metric
Both
«
31
32
33
34
35
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23952EMW33C4
260
mm
360
mm
14.1732
in
75
mm
2.9528
in
1860000
N
419000
lbf
1120000
N
251000
lbf
1200
rpm
1400
rpm
EM
Brass
23952EMW33W94AC3
260
mm
360
mm
14.1732
in
75
mm
2.9528
in
1860000
N
419000
lbf
1120000
N
251000
lbf
1200
rpm
1400
rpm
EM
Brass
23952KEMW33C3
260
mm
360
mm
14.1732
in
75
mm
2.9528
in
1860000
N
419000
lbf
1120000
N
251000
lbf
1200
rpm
1400
rpm
EM
Brass
23052EMBW33
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW33C2
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW33C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW33C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW33W25C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW507C08
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW507C08C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052EMBW509C08
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW33
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW33C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW40IW534C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW40IW534C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW507C08
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW507C08C3
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW507C08C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW33C4
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
23052KEMBW40IW534
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
24052EMBW33
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C2
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C3
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052EMBW33C4
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
24052KEMBW33C3
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
Results 851 - 875 of 1000
«
31
32
33
34
35
»
<