Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
22348KEMBW33W45AC4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26250KEMW33C4 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3150000 N709000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N492000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26250KEMBW33C3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3150000 N709000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N492000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26250KEMBW33C4 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3150000 N709000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N492000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26250KEMBW33W40IC4 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3150000 N709000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N492000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26250KEMBW33W40IW45AC4 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3150000 N709000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2190000 N492000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23952EMW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1860000 N419000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1120000 N251000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23952EMW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1860000 N419000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1120000 N251000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23952EMW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1860000 N419000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1120000 N251000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23952EMW33W94AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1860000 N419000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1120000 N251000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23952KEMW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1860000 N419000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1120000 N251000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW33C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW33W25C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW509C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |