Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 876 - 900 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23052EMBW73
260
mm
400
mm
15.748
in
104
mm
4.0945
in
2740000
N
617000
lbf
1820000
N
409000
lbf
1100
rpm
1300
rpm
EMB
Brass
24052EMBW33W21A
260
mm
400
mm
15.748
in
140
mm
5.5118
in
3840000
N
864000
lbf
2380000
N
535000
lbf
830
rpm
940
rpm
EMB
Brass
23152EMBW507C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C2
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C7
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW507C08C8
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW509C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C2
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW507C08C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW890C6
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW33W40W45AC3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
24152EMBW27W858AC3
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45A
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC2
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC3
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC4
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AC5
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
24152EMBW33W45AW69C2
260
mm
440
mm
17.323
in
180
mm
7.087
in
4800000
N
1080000
lbf
3160000
N
710000
lbf
540
rpm
580
rpm
EMB
Brass
Results 876 - 900 of 1000
«
36
37
38
39
40
<