Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23052KEMBW507C08C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052EMBW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052EMBW33C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052EMBW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052EMBW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052KEMBW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23052EMBW73 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24052EMBW33W21A | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 3840000 N864000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08C7 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW507C08C8 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152EMBW509C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW507C08C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW507C08C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW507C08C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23152KEMBW890C6 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |