COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
901 - 925 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 540 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 130 mm5.118 in N/A 3500000 N787000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
901 - 925 of 1918 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »