Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 76 - 100 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22312EMW841 60 mm 130 mm
5.1181
in
46 mm
1.811
in
307000 N
69000
lbf
306000 N
68800
lbf
4100 rpm 4900 rpm EM Brass
22213EMC3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
204000 N
45900
lbf
198000 N
44600
lbf
4200 rpm 5200 rpm EM Brass
22213EMW33 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
204000 N
45900
lbf
198000 N
44600
lbf
4200 rpm 5200 rpm EM Brass
22213EMW33C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
204000 N
45900
lbf
198000 N
44600
lbf
4200 rpm 5200 rpm EM Brass
22213KEMW33 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
204000 N
45900
lbf
198000 N
44600
lbf
4200 rpm 5200 rpm EM Brass
22213KEMW33C3 65 mm 120 mm
4.7244
in
31 mm
1.2205
in
204000 N
45900
lbf
198000 N
44600
lbf
4200 rpm 5200 rpm EM Brass
22313EMW33W800 65 mm 139.993 mm
5.5115
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313EMW33W800C4 65 mm 139.993 mm
5.5115
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313EMW800C4 65 mm 139.993 mm
5.5115
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313KEMW33W800C4 65 mm 139.993 mm
5.5115
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313EMW33 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313EMW33C3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313EMW33C4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313KEMW33C3 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313KEMW33C4 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22313KEMW33 65 mm 140 mm
5.5118
in
48 mm
1.8898
in
346000 N
77800
lbf
344000 N
77400
lbf
3900 rpm 4600 rpm EM Brass
22214EMC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
219000 N
49200
lbf
205000 N
46000
lbf
4000 rpm 4900 rpm EM Brass
22214EMW33C3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
219000 N
49200
lbf
205000 N
46000
lbf
4000 rpm 4900 rpm EM Brass
22214EMWSLBC3 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
219000 N
49200
lbf
205000 N
46000
lbf
4000 rpm 4900 rpm EM Brass
22214EM 70 mm 125 mm
4.9213
in
31 mm
1.2205
in
219000 N
49200
lbf
205000 N
46000
lbf
4000 rpm 4900 rpm EM Brass
22314EMW33W800 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314EMW33W800C2 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314EMW33W800C4 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314EMW800C4 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314KEMW33W800C4 70 mm 149.993 mm
5.9052
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
  Results 76 - 100 of 1000  1 2 3 4 5 »  
<