Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,909 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 976 - 1000 of 1000
Unit of Measure:
Imperial
Metric
Both
«
36
37
38
39
40
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
24156EMBW33W40IW45AC3
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
24156KEMBW40IW534C2
280
mm
460
mm
18.1100
in
180
mm
7.087
in
5060000
N
1140000
lbf
3210000
N
723000
lbf
510
rpm
540
rpm
EMB
Brass
22256EMBW33W45A
280
mm
500
mm
19.685
in
130
mm
5.118
in
3750000
N
844000
lbf
2800000
N
630000
lbf
940
rpm
1100
rpm
EMB
Brass
22256EMBW33W45AC3
280
mm
500
mm
19.685
in
130
mm
5.118
in
3750000
N
844000
lbf
2800000
N
630000
lbf
940
rpm
1100
rpm
EMB
Brass
22256KEMBW33W45A
280
mm
500
mm
19.685
in
130
mm
5.118
in
3750000
N
844000
lbf
2800000
N
630000
lbf
940
rpm
1100
rpm
EMB
Brass
22256KEMBW33W45AC3
280
mm
500
mm
19.685
in
130
mm
5.118
in
3750000
N
844000
lbf
2800000
N
630000
lbf
940
rpm
1100
rpm
EMB
Brass
23256EMBW507AC08
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256EMBW507AC08C3
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256EMBW507C08
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256EMBW507C08C3
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256KEMBW502W40IC3
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256KEMBW507C08
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256KEMBW507C08C3
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23256EMBW507C08C2
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
22356EMBW33W45A
280
mm
580
mm
22.8350
in
175
mm
6.8900
in
5280000
N
1190000
lbf
4280000
N
962000
lbf
660
rpm
720
rpm
EMB
Brass
22356EMBW33W45AC3
280
mm
580
mm
22.8350
in
175
mm
6.8900
in
5280000
N
1190000
lbf
4280000
N
962000
lbf
660
rpm
720
rpm
EMB
Brass
22356KEMBW33W45A
280
mm
580
mm
22.8350
in
175
mm
6.8900
in
5280000
N
1190000
lbf
4280000
N
962000
lbf
660
rpm
720
rpm
EMB
Brass
22356KEMBW33W45AC3
280
mm
580
mm
22.8350
in
175
mm
6.8900
in
5280000
N
1190000
lbf
4280000
N
962000
lbf
660
rpm
720
rpm
EMB
Brass
23960EMBW507C08
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960EMBW507C08C3
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960EMBW509C08
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960EMBW509C08C3
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960EMBW509C08C4
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960KEMBW507C08
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
23960KEMBW507C08C3
300
mm
420
mm
16.535
in
90
mm
3.543
in
2630000
N
592000
lbf
1570000
N
352000
lbf
970
rpm
1200
rpm
EMB
Brass
Results 976 - 1000 of 1000
«
36
37
38
39
40
<