Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
24156KEMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW507C08C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW507C08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW507C08C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW507W84 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW898W84W73 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156EMBW33W45AW69C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156EMBW33W40IW45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24156KEMBW40IW534C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22256EMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2800000 N630000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22256EMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2800000 N630000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22256KEMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2800000 N630000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22256KEMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2800000 N630000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256EMBW507AC08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256EMBW507AC08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256EMBW507C08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256EMBW507C08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256KEMBW502W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256KEMBW507C08 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256KEMBW507C08C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23256EMBW507C08C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22356EMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 175 mm6.8900 in | C0 - Static Radial Rating N/A 5280000 N1190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4280000 N962000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22356EMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 175 mm6.8900 in | C0 - Static Radial Rating N/A 5280000 N1190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4280000 N962000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22356KEMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 175 mm6.8900 in | C0 - Static Radial Rating N/A 5280000 N1190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4280000 N962000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |