COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1001 - 1025 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 660 rpm N/A 720 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1001 - 1025 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »