Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23064EMBW507C08C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064EMBW509C08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064EMBW509C08C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064EMBW525C08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW507C08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW507C08C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064KEMBW507C08C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24064EMBW33W45A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5380000 N1210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3130000 N703000 lbf | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24064EMBW33W45AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5380000 N1210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3130000 N703000 lbf | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24064EMBW33W45AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5380000 N1210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3130000 N703000 lbf | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24064KEMBW33W45AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5380000 N1210000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3130000 N703000 lbf | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064YMBW33W45AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23064YMBW33W45AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW45CC08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW507C08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW507C08C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW507C08C6 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW507C08C7 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW509C08 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164EMBW509C08C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23164KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |