COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 410 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 410 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 410 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 410 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 7530000 N1690000 lbf N/A 4790000 N1080000 lbf N/A 390 rpm N/A 410 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1101 - 1125 of 1918 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »