COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1176 - 1200 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 480 mm18.898 in N/A 90 mm3.543 in N/A 3140000 N707000 lbf N/A 1710000 N385000 lbf N/A 780 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1176 - 1200 of 1918 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »