Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 101 - 125 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22314EMW33 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314EMW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22314KEMW33C3 70 mm 150 mm
5.9055
in
51 mm
2.0079
in
414000 N
93100
lbf
395000 N
88800
lbf
3600 rpm 4200 rpm EM Brass
22215EMW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
240000 N
54100
lbf
222000 N
49900
lbf
3700 rpm 4600 rpm EM Brass
22215KEMW33C3 75 mm 130 mm
5.1181
in
31 mm
1.2205
in
240000 N
54100
lbf
222000 N
49900
lbf
3700 rpm 4600 rpm EM Brass
22315EMW33W800 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315EMW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315EMW33W800W25C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315EMW800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315KEMW33W800C4 75 mm 159.993 mm
6.2989
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315EMW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315EMW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315KEMW33C3 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22315KEMW33 75 mm 160 mm
6.2992
in
55 mm
2.1654
in
478000 N
107000
lbf
450000 N
101000
lbf
3400 rpm 4000 rpm EM Brass
22216EMW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass
22216EMW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass
22216KEMW33 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass
22216KEMW33C3 80 mm 140 mm
5.5118
in
33 mm
1.2992
in
263000 N
59200
lbf
245000 N
55100
lbf
3600 rpm 4400 rpm EM Brass
22316EMW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316KEMW33W800 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316KEMW33W800C4 80 mm 169.993 mm
6.6926
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316EMW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316EMW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316KEMW33C3 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
22316KEMW33 80 mm 170 mm
6.6929
in
58 mm
2.2835
in
534000 N
120000
lbf
499000 N
112000
lbf
3300 rpm 3800 rpm EM Brass
  Results 101 - 125 of 1000  1 2 3 4 5 »  
<