Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23172KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172EMBW33W45A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172EMBW33W45AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172EMBW33W45AC4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172KEMBW33W45AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172KEMBW73W879B | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172KEMBW879BC7 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24172EMBW507W300C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 243 mm9.5670 in | C0 - Static Radial Rating N/A 9550000 N2150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5900000 N1330000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272KYMBW33W45A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272KYMBW33W45AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272KYMBW40IW534 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272KYMBW40IW534C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272KYMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272YMBW33W45A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272YMBW33W45AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23272YMBW33W45AW84 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976EMBW33 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976EMBW33C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976EMBW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976EMBW507C08C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976EMBW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23976KEMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 3940000 N886000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2130000 N479000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23076EMBW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23076EMBW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23076KEMBW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |