Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23076KEMBW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23076KEMBW507C08C4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076EMBW33W45A | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076EMBW33W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076EMBW33W45AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076KEMBW33W45A | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076KEMBW33W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24076KEMBW33W45AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4030000 N905000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 570 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW25W507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW25W507C08C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW25W899C6 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW507C08C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW507C08C4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW833W45A | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW833W45AC2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW833W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW833W45AC8 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW906AC2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176KYMBW97W25W898C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176YMBW25W507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23176YMBW33W67W93 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |