Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
23980EMBW509C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 4020000 N903000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2180000 N489000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23980EMBW509C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 4020000 N903000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2180000 N489000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23980EMBW33W89C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 4020000 N903000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2180000 N489000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23980KEMBW33C2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 4020000 N903000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2180000 N489000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23980KEMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 4020000 N903000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2180000 N489000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW507C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW507C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW509C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW509C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW507C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW507C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW33W45AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080EMBW33W45A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080EMBW33W45AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080EMBW33W45AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080EMBW507W40C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080KEMBW33W45A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080KEMBW33W45AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080EMBW509AC08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW33W904C4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23080KEMBW507C08C2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
24080KEMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |