COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 440 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 440 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 820 mm32.2840 in N/A 243 mm9.5670 in N/A 10100000 N2280000 lbf N/A 7220000 N1620000 lbf N/A 410 rpm N/A 440 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 650 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 650 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 650 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 560 mm22.0470 in N/A 106 mm4.1730 in N/A 4240000 N953000 lbf N/A 2270000 N511000 lbf N/A 650 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1351 - 1375 of 1918 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »