COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1401 - 1425 of 1918 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »