Spherical Roller Bearings - Brass Cage
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Brass Cage
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 1,918 items. Only the first 1000 records are returned.
Spherical Roller Bearings - Brass Cage
For CAD models and more information, click Directly on the part number below.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 126 - 150 of 1000
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
22318EMW810C4
80
mm
189.992
mm
7.480
in
64
mm
2.5197
in
659000
N
148000
lbf
606000
N
136000
lbf
2900
rpm
3400
rpm
EM
Brass
22217EMW33
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
302000
N
67900
lbf
286000
N
64200
lbf
3500
rpm
4200
rpm
EM
Brass
22217EMW33C3
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
302000
N
67900
lbf
286000
N
64200
lbf
3500
rpm
4200
rpm
EM
Brass
22217KEMW33
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
302000
N
67900
lbf
286000
N
64200
lbf
3500
rpm
4200
rpm
EM
Brass
22217KEMW33C3
85
mm
150
mm
5.9055
in
36
mm
1.4173
in
302000
N
67900
lbf
286000
N
64200
lbf
3500
rpm
4200
rpm
EM
Brass
22317EMW33W800C4
85
mm
179.993
mm
7.0863
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317EMW33W800W25C4
85
mm
179.993
mm
7.0863
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317EMW800C4
85
mm
179.993
mm
7.0863
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317KEMW33W800
85
mm
179.993
mm
7.0863
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317KEMW33W800C4
85
mm
179.993
mm
7.0863
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317EMW33
85
mm
180
mm
7.0866
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317EMW33C3
85
mm
180
mm
7.0866
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317EMW33S2C4
85
mm
180
mm
7.0866
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317KEMW33
85
mm
180
mm
7.0866
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22317KEMW33C3
85
mm
180
mm
7.0866
in
60
mm
2.3622
in
584000
N
131000
lbf
543000
N
122000
lbf
3000
rpm
3500
rpm
EM
Brass
22218EMW33W800C4
90
mm
159.993
mm
6.2989
in
40
mm
1.5748
in
388000
N
87200
lbf
355000
N
79700
lbf
3500
rpm
4300
rpm
EM
Brass
22218EMW33
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
388000
N
87200
lbf
355000
N
79700
lbf
3500
rpm
4300
rpm
EM
Brass
22218EMW33C3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
388000
N
87200
lbf
355000
N
79700
lbf
3500
rpm
4300
rpm
EM
Brass
22218KEMW33
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
388000
N
87200
lbf
355000
N
79700
lbf
3500
rpm
4300
rpm
EM
Brass
22218KEMW33C3
90
mm
160
mm
6.2992
in
40
mm
1.5748
in
388000
N
87200
lbf
355000
N
79700
lbf
3500
rpm
4300
rpm
EM
Brass
23218EMW33
90
mm
160
mm
6.2992
in
52.400
mm
2.0630
in
521000
N
117000
lbf
436000
N
98000
lbf
2600
rpm
3000
rpm
EM
Brass
23218EMW33C3
90
mm
160
mm
6.2992
in
52.400
mm
2.0630
in
521000
N
117000
lbf
436000
N
98000
lbf
2600
rpm
3000
rpm
EM
Brass
23218EMW33C4
90
mm
160
mm
6.2992
in
52.400
mm
2.0630
in
521000
N
117000
lbf
436000
N
98000
lbf
2600
rpm
3000
rpm
EM
Brass
23218KEMW33
90
mm
160
mm
6.2992
in
52.400
mm
2.0630
in
521000
N
117000
lbf
436000
N
98000
lbf
2600
rpm
3000
rpm
EM
Brass
23218KEMW33C3
90
mm
160
mm
6.2992
in
52.400
mm
2.0630
in
521000
N
117000
lbf
436000
N
98000
lbf
2600
rpm
3000
rpm
EM
Brass
Results 126 - 150 of 1000
«
6
7
8
9
10
»
<