Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
22318EMW810C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 189.992 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22217EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 286000 N64200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22217EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 286000 N64200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22217KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 286000 N64200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22217KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 286000 N64200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW33W800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW33W800W25C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317KEMW33W800 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317KEMW33W800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317EMW33S2C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22317KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22218EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 388000 N87200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 355000 N79700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 388000 N87200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 355000 N79700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 388000 N87200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 355000 N79700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 388000 N87200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 355000 N79700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
22218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 388000 N87200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 355000 N79700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23218EMW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |