COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1526 - 1550 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
1526 - 1550 of 1918 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »