Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Brass Cage
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Brass Cage > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,918 items. Only the first 1000 records are returned.

Spherical Roller Bearings - Brass Cage

For CAD models and more information, click Directly on the part number below.


Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.




Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23218KEMW33C4 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass
23218EMW33W25C3 90 mm 160 mm
6.2992
in
52.400 mm
2.0630
in
521000 N
117000
lbf
436000 N
98000
lbf
2600 rpm 3000 rpm EM Brass
22318EMW33W800 90 mm 189.993 mm
7.480
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318EMW33W800C4 90 mm 189.993 mm
7.480
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318KEMW33W800C4 90 mm 189.993 mm
7.480
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
23318EMW33W800C4 90 mm 189.993 mm
7.480
in
73 mm
2.8740
in
672000 N
151000
lbf
623000 N
140000
lbf
2100 rpm 2500 rpm EM Brass
22318EMW32W82 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318EMW33 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318EMW33C3 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318EMW33W82 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318KEMW33C3 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22318EMW33W82C3 90 mm 190 mm
7.4803
in
64 mm
2.5197
in
659000 N
148000
lbf
606000 N
136000
lbf
2900 rpm 3400 rpm EM Brass
22319EMW810C4 90 mm 199.992 mm
7.8737
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22219EMW33 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
441000 N
99000
lbf
385000 N
86600
lbf
3200 rpm 3900 rpm EM Brass
22219EMW33C3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
441000 N
99000
lbf
385000 N
86600
lbf
3200 rpm 3900 rpm EM Brass
22219KEMW33C3 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
441000 N
99000
lbf
385000 N
86600
lbf
3200 rpm 3900 rpm EM Brass
22219KEMW33 95 mm 170 mm
6.6929
in
43 mm
1.6929
in
441000 N
99000
lbf
385000 N
86600
lbf
3200 rpm 3900 rpm EM Brass
22319EMW33W800C4 95 mm 199.993 mm
7.8737
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMW800C4 95 mm 199.993 mm
7.8737
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319KEMW33W800C4 95 mm 199.993 mm
7.8737
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMC3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMW33 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMW33C2 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMW33C3 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
22319EMW33C4 95 mm 200 mm
7.8740
in
67 mm
2.6378
in
725000 N
163000
lbf
663000 N
149000
lbf
2600 rpm 3100 rpm EM Brass
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<