COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 189.993 mm7.480 in N/A 73 mm2.8740 in N/A 672000 N151000 lbf N/A 623000 N140000 lbf N/A 2100 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 199.992 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 441000 N99000 lbf N/A 385000 N86600 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 1918 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »